Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric RHK422MA76 Picture
Discontinued

Range: Zelio Plug-in Relays

Electromechanical relay

RHK422MA76

Schneider Eletric RHK422MA76 Picture
Discontinued
Range: Zelio Plug-in Relays

Electromechanical relay

RHK422MA76

plug-in relay with suppressor - Zelio RHK - latching - 4 C/O - 220 V DC - 1 A

Show more characteristics >
RHK422MA76  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Relay
    product or component type
    Plug-in relay
    device short name
    RHK
    contacts type and composition
    4 C/O
    contact operation
    Latching
    Low level
    [Uc] control circuit voltage
    220 V DC
    [Ithe] conventional enclosed thermal current
    1 A at <= 104 °F (40 °C)
    status LED
    Without
    control type
    Manual control
    coil interference suppression
    With
    Complementary
    [Ui] rated insulation voltage
    250 V
    operating position
    Any position
    minimum switching capacity
    50 mVA/1 V
    50 mVA at 1 mA
    contact bounce time
    <= 10 ms
    voltage drop
    <= 100 V for 3 A at 24 V
    average resistance
    30 mOhm at 68 °F (20 °C)
    average coil consumption
    1.6 W at 68 °F (20 °C) on coil 1
    2.9 W at 68 °F (20 °C) on coil 2
    control circuit voltage limits
    0.8...1.1 Uc conforming to IEC 60255
    drop-out voltage threshold
    0.1...0.3 Uc
    time constant
    12 ms open contact(s)
    15 ms closed contact(s)
    mechanical durability
    10000000 cycles
    operating rate
    <= 2 cyc/mn
    operating time
    1...4 ms for energisation/de-energisation
    1.2...4 ms for de-energisation/energisation
    10...14 ms between energisation of trip coil and closing of NC contact at 68 °F (20 °C)
    12...22 ms between energisation of coil and closing of NO contact at 68 °F (20 °C)
    minimum pulse duration
    >= 50 ms
    CAD overall width
    1.3 in (33 mm)
    CAD overall height
    1.69 in (43 mm)
    CAD overall depth
    3.54 in (90 mm)
    terminals description ISO n°1
    (11-12-14)OC
    product weight
    0.2 lb(US) (0.09 kg)
    Environment
    standards
    BS 4794
    IEC 255
    NF C 45-250
    VDE 0435
    product certifications
    ASE
    BV
    CSA
    EDF
    UR
    USSR
    protective treatment
    TC
    dielectric strength
    2500 V
    ambient air temperature for operation
    23...104 °F (-5...40 °C) conforming to IEC 60255
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    vibration resistance
    6 gn (f = 10...55 Hz) conforming to IEC 60068-2-6
    6 gn (f = 10...55 Hz) conforming to NF C 20-616
    shock resistance
    30 gn 11 ms conforming to NF C 20-608
    Ordering and shipping details
    Category
    18403 - WORLD SERVICE PARTS(ENVELOPES)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.31
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.