USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric RGZS08 Picture

View all Zelio Plug-in Relays

Zelio Plug-in Relays - RGZS08

Electromechanical relay

Schneider Eletric RGZS08 Picture
View all Zelio Plug-in Relays
Zelio Plug-in Relays - RGZS08
Electromechanical relay

bus jumper (8 poles)

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Relay
    accessory / separate part type
    Bus jumper
    sale per indivisible quantity
    10
    Complementary
    accessory / separate part category
    Connection accessory
    product compatibility
    Socket RGZE for connecting inputs A1, A2 only
    accessory / separate part destination
    Interface relay socket
    product weight
    0.01 lb(US) (0.006 kg)
    Ordering and shipping details
    Category
    21128 - ZELIO ICE CUBE RELAY ACCESSORIES
    Discount Schedule
    CP2
    GTIN
    00785901968597
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    Y
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/14/18
    Size 7.1 MB
    CAD
    Date
    Size
    Add to My Documents
    Date 1/7/19
    Size 89.8 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.