Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric RGZL520 Picture

Range: Zelio Plug-in Relays

Electromechanical relay

RGZL520

Schneider Eletric RGZL520 Picture
Range: Zelio Plug-in Relays

Electromechanical relay

RGZL520

clip-in legends - for Zelio relay - set of 10

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    0.98 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Relay
    accessory / separate part category
    Marking accessory
    accessory / separate part type
    Clip-in legend
    sale per indivisible quantity
    10
    Complementary
    product compatibility
    Plug-in relay RPM
    Plug-in relay RUM
    Plug-in relay RXG
    accessory / separate part destination
    All relays RXG, RUM, RPM
    product weight
    0.18 lb(US) (0.08 kg)
    Ordering and shipping details
    Category
    21128 - ZELIO ICE CUBE RELAY ACCESSORIES
    Discount Schedule
    CP2
    GTIN
    00785901411871
    Nbr. of units in pkg.
    10
    Package weight(Lbs)
    0.5
    Returnability
    N
    Country of origin
    CN
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 23: Relays and Timers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions