Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric REXL4TMBD Picture

Range: Zelio Time

Relay Output

REXL4TMBD

Schneider Eletric REXL4TMBD Picture
Range: Zelio Time

Relay Output

REXL4TMBD

on-delay timing relay - 0.1 s..100 h - 24 V DC - 4 OC

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    56.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Time
    product or component type
    Miniature timing relay
    fixing mode
    Plug-in socket
    discrete output type
    Relay
    contacts type and composition
    4 C/O
    component name
    REXL
    time delay type
    A
    time delay range
    0.1...1 s
    1...10 h
    1...10 min
    1...10 s
    10...100 h
    6...60 min
    6...60 s
    Complementary
    contacts material
    Cadmium free
    [Us] rated supply voltage
    24 V DC
    voltage range
    0.9...1.1 Us
    [In] rated current
    5 A AC
    repeat accuracy
    +/- 0.5 %
    setting accuracy of time delay
    10 % at full scaleat 25 °C conforming to EN/IEC 61812-1
    temperature drift
    0.05 %/°C
    maximum reset time
    250 ms after time delay, on de-energisation
    50 ms during time delay, on de-energisation
    voltage drift
    +/- 0.2 %/V
    maximum switching capacity
    4 x 5 A
    maximum temporary permissible current
    10 Afor < 10 s
    minimum switching current
    100 mA
    electrical durability
    100000 cyclesat 250 V AC resistive
    mechanical durability
    10000000 cycles
    maximum power consumption
    1.2 W
    [Ui] rated insulation voltage
    250 V conforming to IEC 255 Group C
    250 V conforming to VDE 0010
    output overvoltage protection
    2 J
    surge withstand
    2 kV conforming to EN/IEC 61000-4-5 level 3
    creepage distance
    4 kV/3 conforming to IEC 60664-1
    local signalling
    1 LED red output in operation
    1 LED yellow power ON
    product weight
    0.11 lb(US) (0.05 kg)
    Environment
    immunity to microbreaks
    <= 5 ms
    dielectric strength
    2 kV 1 mA/1 minute 50 Hz conforming to EN/IEC 60601-1
    2 kV 1 mA/1 minute 50 Hz conforming to EN/IEC 61812-1
    standards
    73/23/EEC
    89/336/EEC
    93/68/EEC
    EN 50081-2
    EN 61000-6-2
    EN/IEC 60601-1
    EN/IEC 60601-2
    EN/IEC 61812-1
    product certifications
    CUL
    UL
    ambient air temperature for operation
    -4...140 °F (-20...60 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    IP degree of protection
    IP50 conforming to IEC 60529
    vibration resistance
    0.35 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    relative humidity
    95 % without condensation conforming to IEC 60068-2-6
    resistance to electrostatic discharge
    6 kV (in contact) conforming to EN/IEC 61000-4-2 level 3
    8 kV (in air) conforming to EN/IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) conforming to EN/IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV conforming to EN/IEC 61000-4-4 level 3
    immunity to radioelectric fields
    10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6 level 3
    immunity to voltage dips
    >= 95 % / 1 s conforming to EN/IEC 61000-4-11
    30 % / 10 ms conforming to EN/IEC 61000-4-11
    60 % / 100 ms conforming to EN/IEC 61000-4-11
    disturbance radiated/conducted
    Class B conforming to EN 55022 (EN 55011 group 1)
    Ordering and shipping details
    Category
    22370 - RE, RM MISC TIMERS & COUNTERS
    Discount Schedule
    CP2
    GTIN
    00785901468868
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.12
    Returnability
    Y
    Country of origin
    ID
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 177 Sec. 23: Relays and Timers
    Certificate
    Date
    Size
    Add to My Documents
    Date 8/6/18
    Size 2.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 21 mm




  • Connections and Schema

    Terminal Referencing



  • Technical Description

    Function A : Power on Delay Relay
    Description

    The timing period T begins on energisation. After timing, the outputs close.

    4 Timed C/O Contacts



    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    R

    Relay output

    T

    Timing period