Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric REG96PUN1LLU Picture
Discontinued

Range: Zelio Control

Solution

REG96PUN1LLU

Schneider Eletric REG96PUN1LLU Picture
Discontinued
Range: Zelio Control

Solution

REG96PUN1LLU

temperature control relay REG - 96 x 48 mm - 24 V AC/DC - 1 solid state relay

Show more characteristics >
REG96PUN1LLU  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    343.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Control
    product or component type
    Modular measurement and control relays
    relay type
    Temperature control relays
    product specific application
    Heating or cooling
    HVAC
    Industrial machines
    Packaging
    relay name
    REG
    Complementary
    outer dimension
    1/8 DIN
    96 x 48 mm
    analogue input type
    Thermocouple (thermocouple J, K, R, B, S, T, E, N, PLII)
    Temperature probe (temperature probe: Pt 100)
    Current 0...20 mA
    Current 4...20 mA
    Voltage 0...0.1 V
    Voltage 0...10 V
    Voltage 0...5 V
    Voltage 1...5 V
    Voltage 2...10 V
    [Us] rated supply voltage
    24 V AC/DC
    supply voltage limits
    21.6...26.4 V
    measurement accuracy
    0.3 % full scale
    sampling duration
    200 ms
    number of outputs
    1 solid state output
    output type
    Solid state 24 V DC 20 mA
    alarm output
    3 C/O
    power consumption in VA
    12 VA at 24 V AC/DC
    communication port protocol
    Modbus
    method of access
    Slave
    transmission frame
    RTU
    physical interface
    RS485 non isolated
    exchange mode
    Half duplex
    transmission rate
    9600, 19200 kbit/s
    function available
    Auto tuning
    Fuzzy logic
    Hysteresis on-off
    Manual operation
    PID
    Ramp 16 steps
    Soft start
    marking
    CE
    operating position
    Any position
    display type
    7 segments LCD
    display digits
    4
    signalling function
    Setpoint value indicator (SV) with LED green
    Process output 1 active (C1) with LED red
    Process value with LCD display
    Process output 2 active (C2) with LED red
    Process value indicator (PV) with LED red
    Setpoint value with LCD display
    Alarm output 1 active (D01) with LED
    Alarm output 2 active (D02) with LED
    Alarm output 3 active (D03) with LED
    mounting support
    Panel
    Environment
    standards
    EN 61010-1
    EN 61326-1
    CSA C22.2 No 24-93
    product certifications
    CURus (873)
    GOST
    ambient air temperature for storage
    -4...140 °F (-20...60 °C)
    ambient air temperature for operation
    14...122 °F (-10...50 °C)
    relative humidity
    90 % without condensation
    operating altitude
    6561.68 ft (2000 m)
    storage altitude
    0...9842.52 ft (0...3000 m)
    vibration resistance
    1 gn at 10...70 Hz conforming to IEC 60068-2-6
    shock resistance
    5 gn conforming to IEC 60068-2-27
    IP degree of protection
    (front face) conforming to IEC 60529
    (rear)
    NEMA degree of protection
    NEMA 4X (front face)
    Ordering and shipping details
    Category
    22380 - RELAYS-MEASUREMENT (RM17-RM35)
    Discount Schedule
    CP2
    GTIN
    00785901971276
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.88
    Returnability
    N
    Country of origin
    JP
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 3.5 MB
    Digest 177 Sec. 23: Relays and Timers
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    96 x 48 Size - 1/8 DIN Standard
    Panel Mounting: Bracket Supplied


    (1)
    Seal
    (2)
    Fixing brackets supplied with REG temperature control relays.
    (4)
    Terminal block cover, to be ordered separately.

    Panel cut-out


    (3)
    Minimum value.

    Side stick mounting: n units (water-proof property lost in this case)



  • Connections and Schema

    Temperature Control Relays
    Wiring Diagram