USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

industrial timing relay - 3.6..360 s - type H - 24 V AC/DC, 110..240 V AC - 1C/O

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Optimum industrial timing relay
    component name
    RE8
    time delay type
    H
    time delay range
    3.6...360 s
    sale per indivisible quantity
    10
    Complementary
    discrete output type
    Relay
    contacts material
    90/10 silver nickel contacts
    width pitch dimension
    0.89 in (22.5 mm)
    [Us] rated supply voltage
    110...240 V ACat 50/60 Hz
    24 V AC/DC at 50/60 Hz
    voltage range
    0.9...1.1 Us
    connections - terminals
    Screw terminals 2 x 1.5 mm², flexible cable with cable end
    Screw terminals 2 x 2.5 mm², flexible cable without cable end
    tightening torque
    5.31...9.73 lbf.in (0.6...1.1 N.m)
    setting accuracy of time delay
    +/- 20 % of full scale
    repeat accuracy
    < 1 %
    voltage drift
    < 2.5 %/V
    temperature drift
    < 0.2 %/°C
    minimum pulse duration
    26 ms
    reset time
    50 ms
    maximum switching voltage
    250 V
    mechanical durability
    20000000 cycles
    [Ith] conventional free air thermal current
    8 A
    [Ie] rated operational current
    <= 2 A at 24 V, DC-13 158 °F (70 °C) conforming to IEC 60947-5-1/1991
    <= 2 A at 24 V, DC-13 158 °F (70 °C) conforming to VDE 0660
    <= 3 A at 24 V, AC-15 158 °F (70 °C) conforming to IEC 60947-5-1/1991
    <= 3 A at 24 V, AC-15 158 °F (70 °C) conforming to VDE 0660
    <= 0.1 A at 250 V, DC-13 158 °F (70 °C) conforming to IEC 60947-5-1/1991
    <= 0.1 A at 250 V, DC-13 158 °F (70 °C) conforming to VDE 0660
    <= 0.2 A at 115 V, DC-13 158 °F (70 °C) conforming to IEC 60947-5-1/1991
    <= 0.2 A at 115 V, DC-13 158 °F (70 °C) conforming to VDE 0660
    minimum switching capacity
    10 mAat 12 V
    marking
    CE
    overvoltage category
    III conforming to IEC 60664-1
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to CSA
    supply disconnection value
    > 0.1 Uc
    operating position
    Any position without derating
    surge withstand
    2 kV conforming to IEC 61000-4-5 level 3
    power consumption in VA
    0.7 VAat 24 V
    1.8 VAat 110 V
    8.5 VAat 240 V
    power consumption in W
    0.5 Wat 24 V
    terminal description
    (15-16-18)OC_OFF
    (A1-B1)CO
    ALT
    height
    3.07 in (78 mm)
    width
    0.89 in (22.5 mm)
    depth
    3.15 in (80 mm)
    Environment
    immunity to microbreaks
    3 ms
    standards
    EN/IEC 61812-1
    product certifications
    CSA
    GL
    UL
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    ambient air temperature for operation
    -4...140 °F (-20...60 °C)
    relative humidity
    15...85 % 3K3 conforming to IEC 60721-3-3
    vibration resistance
    0.35 mm 10...55 Hz conforming to IEC 60068-2-6
    IP degree of protection
    IP20 (terminals)
    IP50 (casing)
    pollution degree
    3 conforming to IEC 60664-1
    dielectric test voltage
    2.5 kV
    non-dissipating shock wave
    4.8 kV
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4 level 3
    disturbance radiated/conducted
    CISPR 11 group 1 - class A
    CISPR 22 - class A
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /