Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric RE8PD31B Picture

View all Zelio Time

Zelio Time - RE8PD31B

Legacy Product

Schneider Eletric RE8PD31B Picture
View all Zelio Time
Zelio Time - RE8PD31B
Legacy Product

industrial timing relay - 3..30 s - type W - 24 V AC/DC - 1 C/O

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Time
    product or component type
    Optimum industrial timing relay
    component name
    RE8
    time delay type
    W
    time delay range
    3...30 s
    sale per indivisible quantity
    10
    Complementary
    discrete output type
    Relay
    contacts material
    90/10 silver nickel contacts
    width pitch dimension
    0.89 in (22.5 mm)
    [Us] rated supply voltage
    24 V AC/DC at 50/60 Hz
    voltage range
    0.9...1.1 Us
    connections - terminals
    Screw terminals 2 x 1.5 mm², flexible cable with cable end
    Screw terminals 2 x 2.5 mm², flexible cable without cable end
    [Ie] rated operational current
    <= 2 A at 24 V, DC-13 158 °F (70 °C) conforming to IEC 60947-5-1/1991
    <= 2 A at 24 V, DC-13 158 °F (70 °C) conforming to VDE 0660
    <= 3 A at 24 V, AC-15 158 °F (70 °C) conforming to IEC 60947-5-1/1991
    <= 3 A at 24 V, AC-15 158 °F (70 °C) conforming to VDE 0660
    <= 0.1 A at 250 V, DC-13 158 °F (70 °C) conforming to IEC 60947-5-1/1991
    <= 0.1 A at 250 V, DC-13 158 °F (70 °C) conforming to VDE 0660
    <= 0.2 A at 115 V, DC-13 158 °F (70 °C) conforming to IEC 60947-5-1/1991
    <= 0.2 A at 115 V, DC-13 158 °F (70 °C) conforming to VDE 0660
    minimum switching capacity
    10 mAat 12 V
    input voltage
    24 V (Y1)
    maximum switching current
    10 mA (Y1)
    input compatibility
    2-wire sensors DC with leakage current < 1 mA <= 50 m (Y1)
    marking
    CE
    overvoltage category
    III conforming to IEC 60664-1
    [Ui] rated insulation voltage
    250 V conforming to IEC
    300 V conforming to CSA
    supply disconnection value
    > 0.1 Uc
    operating position
    Any position without derating factor
    surge withstand
    2 kV conforming to IEC 61000-4-5 level 3
    power consumption in VA
    0.7 VAat 24 V
    power consumption in W
    0.5 Wat 24 V
    terminal description
    (15-16-18)OC_OFF
    (A1-A2)CO
    (Y1)UNUSED
    height
    3.07 in (78 mm)
    width
    0.89 in (22.5 mm)
    depth
    3.15 in (80 mm)
    product weight
    0.24 lb(US) (0.11 kg)
    Environment
    standards
    EN/IEC 61812-1
    product certifications
    CSA
    GL
    UL
    ambient air temperature for storage
    -40...185 °F (-40...85 °C)
    ambient air temperature for operation
    -4...140 °F (-20...60 °C)
    relative humidity
    15...85 % 3K3 conforming to IEC 60721-3-3
    vibration resistance
    0.35 mm 10...55 Hz conforming to IEC 60068-2-6
    IP degree of protection
    IP20 (terminals)
    IP50 (casing)
    pollution degree
    3 conforming to IEC 60664-1
    dielectric test voltage
    2.5 kV
    non-dissipating shock wave
    4.8 kV
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m) conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV conforming to IEC 61000-4-4 level 3
    disturbance radiated/conducted
    CISPR 11 group 1 - class A
    CISPR 22 - class A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.