USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

universal plug-in timing relay - flashing - 0.1 s..60 mn - 24..240 V AC - 2 OC

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price*
    83.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Universal timing relay
    discrete output type
    Relay
    contacts type and composition
    2 C/O
    width pitch dimension
    1.38 in (35 mm)
    component name
    RE88867
    time delay type
    Li
    L
    time delay range
    0.1...1 s
    6...60 s
    1...10 h
    1...10 s
    1...10 min
    6...60 min
    10...100 h
    Complementary
    electrical connection
    Plug-in sub-base 11 pin(s)
    contacts material
    AgNi (cadmium free)
    Line Rated Current
    8 A
    [Us] rated supply voltage
    24...240 V AC at 50/60 Hz
    24 V DC
    voltage range
    0.85...1.1 Us
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % conforming to IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
    minimum pulse duration
    100 ms under load
    30 ms
    maximum reset time
    100 ms on de-energisation
    on-load factor
    100 %
    maximum power consumption
    32 VA 240 V
    maximum power consumption
    0.6 W 24 V
    1.5 W 240 V
    breaking capacity
    2000 VA
    breaking capacity
    80 W
    minimum switching current
    10 mA
    maximum switching current
    8 A
    maximum switching voltage
    250 V
    electrical durability
    100000 cycles 8 A at 250 V resistive
    mechanical durability
    5000000 cycles
    [Uimp] rated impulse withstand voltage
    5 kV 1.2...50 µs conforming to IEC 60664-1
    5 kV for 1.2...50 µs conforming to IEC 61812-1
    marking
    CE
    creepage distance
    4 kV/3 conforming to IEC 60664-1
    surge withstand
    1 kV (differential mode) conforming to IEC 61000-4-5 level 3
    2 kV (common mode) conforming to IEC 61000-4-5 level 3
    local signalling
    LED indicator green flashing: timing in progress
    LED indicator green on steady: relay energised, no timing in progress
    product weight
    0.18 lb(US) (0.08 kg)
    Environment
    immunity to microbreaks
    > 10 ms
    dielectric strength
    2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1
    standards
    73/23/EEC
    EN 50081-1/2
    IEC 60669-2-3
    93/68/EEC
    IEC 61812-1
    EN 50082-1/2
    89/336/EEC
    product certifications
    CSA
    cURus
    GL
    ambient air temperature for operation
    -4...140 °F (-20...60 °C)
    ambient air temperature for storage
    -22...140 °F (-30...60 °C)
    IP degree of protection
    IP20 (terminal block) conforming to IEC 60529
    IP40 (housing) conforming to IEC 60529
    IP50 (front panel) conforming to IEC 60529
    vibration resistance
    0.35 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    relative humidity
    93 % without condensation conforming to IEC 60068-2-3
    resistance to electrostatic discharge
    6 kV (in contact) conforming to IEC 61000-4-2 level 3
    8 kV (in air) conforming to IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m), 80 MHz to 1 GHz conforming to ENV 50140/204 level 3
    9.14 V/yd (10 V/m), 80 MHz to 1 GHz conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    1 kV, capacitive connecting clip conforming to IEC 61000-4-4 level 3
    2 kV, direct conforming to IEC 61000-4-4 level 3
    immunity to radioelectric fields
    10 V (0.15...80 MHz) conforming to ENV 50141 (IEC 61000-4-6)
    immunity to voltage dips
    30 % / 10 ms conforming to IEC 61000-4-11
    60 % / 100 ms conforming to IEC 61000-4-11
    95 % / 5 s conforming to IEC 61000-4-11
    disturbance radiated/conducted
    Class B conforming to EN 55022 (EN 55011 group 1)
    Ordering and shipping details
    Category
    22370 - RE, RM MISC TIMERS & COUNTERS
    Discount Schedule
    CP2
    GTIN
    00785901709145
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.19
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Nickel compounds, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    CAD for RE88867455: universal plug-in timing relay - flashing - 0.1 s..60 mn - 24..240 V AC - 2 OC (Version 1.0)
    CAD file (on TraceParts) for RE88867455: universal plug-in timing relay - flashing - 0.1 s..60 mn - 24..240 V AC - 2 OC (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate RE17, RE22, REXL, RE48A, RE88857, RE88865, RE88867 (Version 1.0)
    UL Recognized REXL, RE48A, RE88857, RE88865, RE88867 (Version 1.0)
    EAC Certificate RE7 RE8 RE8 RE11 RE17 RE22 RE48 REXL (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 35 mm



  • Connections and Schema

    Wiring Diagram


    1
    Link between pins 2 and 5 for function L only.


  • Technical Description

    Function L : Asymmetrical Flasher Relay (Starting Pulse Off)
    Description

    Repetitive cycle comprises of two, independently adjustable timing periods Ta and Tr. Each timing period corresponds to a different state of the output R.

    Function: 1 Output



    Function Li : Asymmetrical Flasher Relay (Starting Pulse On)
    Description

    Repetitive cycle comprises of two, independently adjustable timing periods Ta and Tr. Each timing period corresponds to a different state of the output R.

    Function: 1 Output



    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /