USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric RE88865135 Picture
Discontinued

View all Zelio Time

Zelio Time - RE88865135

Relay Output

Schneider Eletric RE88865135 Picture
Discontinued
View all Zelio Time
Zelio Time - RE88865135
Relay Output

off-delay timing relay - 1 s..100 h - 24..240 V AC - 1 contact

Show more characteristics >
  • Price
    55.00 USD
Add to My Products Remove from My Products

RE88865135 is replaced by:
Product
Qty
RE17RCMU
Qty
1
Add to My Products Remove from My Products
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
  • Main
    range of product
    Zelio Time
    product or component type
    Industrial timing relay
    contacts type and composition
    1 C/O timed contact, AgNi (cadmium free)
    component name
    RE88865
    time delay type
    C
    time delay range
    1 h
    1 min
    1 s
    10 h
    10 min
    10 s
    100 h
    Complementary
    discrete output type
    Relay
    width pitch dimension
    0.89 in (22.5 mm)
    [Us] rated supply voltage
    24...240 V AC at 50/60 Hz
    24 V DC
    voltage range
    0.85...1.1 Us
    connections - terminals
    Screw terminals, clamping capacity: 2 x 1.5 mm² with cable end
    Screw terminals, clamping capacity: 2 x 2.5 mm² without cable end
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % conforming to IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
    minimum pulse duration
    100 ms under load
    30 ms
    reset time
    100 ms on de-energisation
    on-load factor
    100 %
    power consumption in VA
    32 VA 240 V
    power consumption in W
    0.6 W 24 V
    1.5 W 240 V
    breaking capacity
    2000 VA
    breaking capacity
    80 W
    minimum switching current
    10 mA
    maximum switching current
    8 A
    maximum switching voltage
    250 V
    electrical durability
    100000 cycles 8 A at 250 V resistive
    mechanical durability
    5000000 cycles
    [Uimp] rated impulse withstand voltage
    5 kV 1.2...50 µs conforming to IEC 60664-1
    5 kV for 1.2...50 µs conforming to IEC 61812-1
    marking
    CE
    creepage distance
    4 kV/3 conforming to IEC 60664-1
    surge withstand
    1 kV (differential mode) conforming to IEC 61000-4-5 level 3
    2 kV (common mode) conforming to IEC 61000-4-5 level 3
    mounting support
    35 mm symmetrical mounting rail conforming to EN 50022
    local signalling
    LED indicator green flashing: timing in progress
    LED indicator green on steady: relay energised, no timing in progress
    LED indicator green pulsing: relay energised, no timing in progress
    product weight
    0.2 lb(US) (0.09 kg)
    Environment
    immunity to microbreaks
    > 10 ms
    dielectric strength
    2.5 kV 1 mA/1 minute 50 Hz conforming to IEC 61812-1
    standards
    73/23/EEC
    89/336/EEC
    93/68/EEC
    EN 50081-1/2
    EN 50082-1/2
    IEC 60669-2-3
    IEC 61812-1
    product certifications
    CSA
    cULus
    GL
    ambient air temperature for operation
    -4...140 °F (-20...60 °C)
    ambient air temperature for storage
    -22...140 °F (-30...60 °C)
    IP degree of protection
    IP20 (terminal block) conforming to IEC 60529
    IP40 (housing) conforming to IEC 60529
    IP50 (front face) conforming to IEC 60529
    vibration resistance
    0.35 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    relative humidity
    93 % without condensation conforming to IEC 60068-2-3
    resistance to electrostatic discharge
    6 kV (in contact) conforming to EN/IEC 61000-4-2 level 3
    8 kV (in air) conforming to EN/IEC 61000-4-2 level 3
    resistance to electromagnetic fields
    9.14 V/yd (10 V/m), 80 MHz to 1 GHz conforming to ENV 50140/204 level 3
    9.14 V/yd (10 V/m), 80 MHz to 1 GHz conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    1 kV, capacitive connecting clip conforming to IEC 61000-4-4 level 3
    2 kV, direct conforming to IEC 61000-4-4 level 3
    immunity to radioelectric fields
    10 V (0.15...80 MHz) conforming to ENV 50141 (IEC 61000-4-6)
    immunity to voltage dips
    30 % / 10 ms conforming to IEC 61000-4-11
    60 % / 100 ms conforming to IEC 61000-4-11
    95 % / 5 s conforming to IEC 61000-4-11
    disturbance radiated/conducted
    Class B conforming to EN 55022 (EN 55011 group 1)
    Ordering and shipping details
    Category
    22370 - RE, RM MISC TIMERS & COUNTERS
    Discount Schedule
    CP2
    GTIN
    00785901573661
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.23000000000000001
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 22.5 mm



  • Connections and Schema

    Wiring Diagram



  • Technical Description

    Function C : Off-Delay Relay with Control Signal
    Description

    After power-up and closing of the control contact C, the output R closes. When control contact C re-opens, timing T starts. At the end of the timing period, the output(s) R revert(s) to its/their initial state. The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply