USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region
Schneider Eletric RE88857409 Picture
Discontinued

Schneider Eletric RE88857409 Picture
Discontinued

universal plug-in timing relay - on-delay - 24 V AC/DC - 2 C/O

Show more characteristics >
RE88857409  has not been replaced. Please contact your customer care center for more information.
  • Price*
    255.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Universal timing relay
    electrical connection
    Plug-in sub-base with 8 pin(s)
    discrete output type
    Relay
    contacts type and composition
    2 C/O (timed contacts)
    component name
    RE88857
    time delay type
    A
    time delay range
    359940 s
    359964 s
    3599640 s
    35996400 s
    5999 s
    5999.4 s
    59994 s
    599940 s
    99.99 s
    999.9 s
    9999 s
    Line Rated Current
    5 A
    display type
    LCD
    Complementary
    product front plate size
    48 x 48 mm
    [Us] rated supply voltage
    24 V AC/DC
    voltage range
    0.85...1.1 Us
    display digits
    4 digit(s) of 0.31 in (8 mm) height
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.03 % +/- 20 ms
    setting accuracy of time delay
    +/- 0.03 % +/- 20 ms of full scale
    minimum pulse duration
    50 ms
    reset time
    <= 0.05 ms after time delay, on de-energisation
    <= 0.05 ms during time delay, on de-energisation
    power consumption in VA
    1 VAat 24 V
    power consumption in W
    0.5 Wat 24 V
    breaking capacity
    <= 1250 VA resistive load
    breaking capacity
    <= 120 Wfor resistive load
    maximum switching voltage
    250 V AC
    30 V DC
    temporary permissible current
    15 Afor < 10 s
    minimum output current
    100 mA
    electrical durability
    100000 cycles at 250 V AC for resistive load
    mechanical durability
    5000000 cycles
    mounting support
    Base mounted: socket
    Panel mounted: system supplied with the product
    local signalling
    None
    product weight
    0.31 lb(US) (0.14 kg)
    Environment
    immunity to microbreaks
    < 30 ms
    standards
    IEC 60255
    VDE 0435
    VDE 2021
    product certifications
    CSA
    cURus
    ambient air temperature for storage
    -22...158 °F (-30...70 °C)
    ambient air temperature for operation
    14...140 °F (-10...60 °C)
    IP degree of protection
    IP65 (front panel)
    Ordering and shipping details
    Category
    22370 - RE, RM MISC TIMERS & COUNTERS
    Discount Schedule
    CP2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.35000000000000003
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Width 48 mm



  • Mounting and Clearance

    Panel Cut-Out



  • Connections and Schema

    Wiring Diagram
    Terminal referencing


    Internal Wiring Diagram



  • Technical Description

    Function A : Power on Delay Relay
    Description

    The timing period T begins on energisation. After timing, the output(s) R close(s). The second output can be either timed or instantaneous.

    Function: 1 Output


    Function: 2 Outputs


    2 timed outputs (R1/R2) or 1 timed output (R1) and 1 instantaneous output (R2 inst.)


    Legend

    Relay de-energised

    Relay energised

    Output open

    Output closed

    C

    Control contact

    G

    Gate

    R

    Relay or solid state output

    R1/R2

    2 timed outputs

    R2 inst.

    The second output is instantaneous if the right position is selected

    T

    Timing period

    Ta -

    Adjustable On-delay

    Tr -

    Adjustable Off-delay

    U

    Supply


Compare products: /