USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

electromechanical timing relay - 0..120 min - 127..230 V AC - 2 C/O

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Electromechanical timing relay
    discrete output type
    Relay
    contacts type and composition
    Timed contact
    component name
    RE88256
    time delay range
    0...120 min
    [Us] rated supply voltage
    127...230 V AC, 50 Hz
    electrical connection
    Cable
    Tag connector
    Complementary
    control type
    Manual reset on front panel
    voltage range
    0.85...1.1 Un at <= 131 °F (55 °C) conforming to IEC 60255-100
    setting accuracy of time delay
    +/- 4 % of full scale for 0...120 min time delay range
    on-load factor
    100 %
    power consumption in VA
    3.1 VA, cos f = 0.8
    [Ui] rated insulation voltage
    380 V AC conforming to VDE 0110 group C
    440 V DC conforming to VDE 0110 group C
    [Ith] conventional free air thermal current
    20 A
    breaking capacity
    16 A at 230 V, cos f = 0.41, electrical durability: 10000 cycles
    mechanical durability
    > 10000000 cycles
    fixing mode
    Screw-on mounting on panel
    product weight
    0.54 lb(US) (0.245 kg)
    Environment
    ambient air temperature for storage
    -40...176 °F (-40...80 °C)
    ambient air temperature for operation
    23...158 °F (-5...70 °C)
    IP degree of protection
    IP10 (terminal block)
    vibration resistance
    4 gn (f = 10...55 Hz)
    dielectric test voltage
    2 kV conforming to IEC 60255-5
    2 kV conforming to VDE 0435
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /