USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric RE88226016 Picture

View all Zelio Time

Zelio Time - RE88226016

Relay Output

Schneider Eletric RE88226016 Picture
View all Zelio Time
Zelio Time - RE88226016
Relay Output

electromechanical timing relay - 24 V AC - 1C/O+1NO - 0min..12h - cosf=0.8

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Time
    product or component type
    Electromechanical timing relay
    discrete output type
    Relay
    contacts type and composition
    1 NO instantaneous contact
    component name
    RE88226
    time delay type
    Function 2
    Function 3
    Function 4
    time delay range
    0...12 h
    [Us] rated supply voltage
    24 V AC, 50 Hz
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    nominal output current
    5 A
    Complementary
    voltage range
    1.1 Un at <= 131 °F (55 °C) conforming to IEC 60255-100
    repeat accuracy
    +/- 1.5 % 0...12 h time delay range
    +/- 1.5 % 0...6 min time delay range
    +/- 1.5 % for 0...60 min time delay range
    setting accuracy of time delay
    +/- 2 % 0...12 h time delay range
    +/- 2 % 0...6 min time delay range
    +/- 2 % for 0...60 min time delay range
    reset time
    < 0.2 s
    on-load factor
    100 %
    power consumption in VA
    3 VA, cos f = 0.8
    [Ui] rated insulation voltage
    380 V AC conforming to VDE 0110 group C
    440 V DC conforming to VDE 0110 group C
    [Ith] conventional free air thermal current
    6.3 A
    breaking capacity
    5 A at 230 V, cos f = 0.41, electrical durability: 10000 cycles
    fixing mode
    Plug-in mounting on 8-pin socket
    product weight
    0.41 lb(US) (0.185 kg)
    Environment
    standards
    IEC 60529
    NF C 45250
    VDE 0110
    VDE 0435
    VDE 0660
    ambient air temperature for storage
    -4...158 °F (-20...70 °C)
    ambient air temperature for operation
    14...131 °F (-10...55 °C)
    environmental characteristic
    Standard environment
    Tropical environment conforming to IEC 60068-2-10
    IP degree of protection
    IP10 (terminal block)
    IP40 (enclosure)
    vibration resistance
    4 gn (f = 10...55 Hz)
    dielectric test voltage
    1 kV conforming to IEC 60255-5
    1 kV conforming to VDE 0435
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.