USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Select your location
View all Zelio Time
Schneider Eletric RE88226015 Picture

RE88226015

Schneider Eletric RE88226015 Picture
RE88226015

electromechanical timing relay - 110..127 V AC - 1C/O+1NO - 0min..12h - cosf=0.8

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Electromechanical timing relay
    discrete output type
    Relay
    contacts type and composition
    1 NO instantaneous contact
    component name
    RE88226
    time delay type
    Function 3
    Function 4
    Function 2
    time delay range
    0...12 h
    [Us] rated supply voltage
    110...127 V AC 50 Hz
    electrical connection
    Screw-clamp terminals 1 x 0.5...2 x 2.5 mm²
    nominal output current
    5 A
    Complementary
    voltage range
    0.8...1 Un 131 °F (55 °C) IEC 60255-100
    repeat accuracy
    +/- 1.5 % 0...12 h
    +/- 1.5 % 0...6 min
    +/- 1.5 % 0...60 min
    setting accuracy of time delay
    +/- 2 % 0...12 h
    +/- 2 % 0...6 min
    +/- 2 % 0...60 min
    reset time
    0.2 s
    on-load factor
    100 %
    power consumption in VA
    3 VA 0.8
    [Ui] rated insulation voltage
    380 V AC VDE 0110 group C
    440 V DC VDE 0110 group C
    [Ith] conventional free air thermal current
    6.3 A
    breaking capacity
    5 A 230 V 0.41 10000 cycles
    fixing mode
    Plug-in 8-pin socket
    net weight
    0.41 lb(US) (0.185 kg)
    Environment
    standards
    VDE 0435
    NF C 45250
    VDE 0110
    VDE 0660
    IEC 60529
    ambient air temperature for storage
    -4…158 °F (-20…70 °C)
    ambient air temperature for operation
    14…131 °F (-10…55 °C)
    environmental characteristic
    Tropical environment IEC 60068-2-10
    Standard environment
    IP degree of protection
    IP10 terminal block)
    IP40 enclosure)
    vibration resistance
    4 gn 10…55 Hz)
    dielectric test voltage
    2 kV IEC 60255-5
    2 kV VDE 0435
    Ordering and shipping details
    GTIN
    03389110279948
    Package weight(Lbs)
    0.45 lb(US) (0.206 kg)
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /