USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

electromechanical timing relay - 220..240 V AC - 1C/O+1NO - 0s..12min- cos f=0.7

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Zelio Time
    product or component type
    Electromechanical timing relay
    discrete output type
    Relay
    contacts type and composition
    1 NO instantaneous contact
    component name
    RE88225
    time delay type
    Function 2
    Function 3
    Function 4
    time delay range
    0...12 min
    [Us] rated supply voltage
    220...240 V AC, 50 Hz
    electrical connection
    Screw terminals 1 x 0.75...2 x 2.5 mm²
    nominal output current
    5 A
    Complementary
    voltage range
    0.8...1 Un for <= 131 °F (55 °C) conforming to IEC 60255-100
    repeat accuracy
    +/- 1.5 % 0...12 min time delay range
    +/- 1.5 % for 0...60 s time delay range
    +/- 4 % for 0...6 s time delay range
    setting accuracy of time delay
    +/- 2 % 0...12 min time delay range
    +/- 5 % for 0...6 s time delay range
    reset time
    0.2 s
    on-load factor
    100 %
    power consumption in VA
    3 VA, cos f = 0.7
    [Ui] rated insulation voltage
    380 V AC conforming to VDE 0110 group C
    440 V DC conforming to VDE 0110 group C
    [Ith] conventional free air thermal current
    6.3 A
    breaking capacity
    5 A at 230 V, cos f = 0.41, electrical durability: 10000 cycles
    fixing mode
    Clip-on mounting on symmetrical rail conforming to EN 50022
    product weight
    0.41 lb(US) (0.185 kg)
    Environment
    standards
    IEC 60529
    NF C 45250
    VDE 0110
    VDE 0435
    VDE 0660
    product certifications
    CSA
    UR
    ambient air temperature for storage
    -4...158 °F (-20...70 °C)
    ambient air temperature for operation
    14...131 °F (-10...55 °C)
    environmental characteristic
    Standard environment
    Tropical environment conforming to IEC 60068-2-10
    IP degree of protection
    IP10 (terminal block)
    IP40 (enclosure)
    vibration resistance
    4 gn (f = 10...55 Hz)
    dielectric test voltage
    2 kV conforming to IEC 60255-5
    2 kV conforming to VDE 0435
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /