USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

17.5MM TIMER RELAY 4 FUNCTION ABCH (FOR INDUSTRIAL CONSUMER)

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range of product
    Zelio Time
    product or component type
    Modular timing relay
    discrete output type
    Relay
    component name
    RE11R
    time delay type
    A
    Ac
    At
    B
    Bw
    C
    D
    Di
    H
    Ht
    time delay range
    0.1...1 s
    1...10 h
    1...10 min
    1...10 s
    10...100 h
    6...60 min
    6...60 s
    [Us] rated supply voltage
    24...240 V AC, 50/60 Hz
    24 V DC
    nominal output current
    8 A
    Complementary
    contacts material
    AgNi (cadmium free)
    width pitch dimension
    0.69 in (17.5 mm)
    control type
    Selector switch on front panel
    voltage range
    0.85...1.1 Us
    connections - terminals
    Screw terminals, clamping capacity: 2 x 1.5 mm² without cable end
    Screw terminals, clamping capacity: 2 x 2.5 mm² + 1 x 4 mm² with cable end
    housing material
    Self-extinguishing
    repeat accuracy
    +/- 0.5 % conforming to IEC 61812-1
    temperature drift
    +/- 0.05 %/°C
    voltage drift
    +/- 0.2 %/V
    setting accuracy of time delay
    +/- 10 % of full scale at 25 °C conforming to IEC 61812-1
    minimum pulse duration
    100 ms with load in parallel
    30 ms
    reset time
    100 ms on de-energisation
    on-load factor
    100 %
    power consumption in VA
    32 VA at 240 V
    power consumption in W
    0.6 W at 24 V
    1.5 W at 240 V
    minimum switching current
    10 mA
    maximum switching current
    8 A
    maximum switching voltage
    250 V
    breaking capacity
    2000 VA
    breaking capacity
    80 W
    electrical durability
    100000 cycles at 8 A, 250 V for resistive load
    mechanical durability
    5000000 cycles
    [Uimp] rated impulse withstand voltage
    5 kV 1.2...50 µs conforming to IEC 60664-1
    5 kV for 1.2...50 µs conforming to IEC 61812-1
    marking
    CE
    creepage distance
    4 kV/3 conforming to IEC 60664-1
    mounting support
    35 mm symmetrical mounting rail conforming to EN 50022
    local signalling
    LED indicator green, flashing timing in progress
    LED indicator green, steady relay energised, no timing in progress
    LED indicator green, blinking relay energised, no timing in progress (except functions Di-D)
    product weight
    0.13 lb(US) (0.06 kg)
    compatibility code
    RE10
    Environment
    immunity to microbreaks
    > 10 ms
    dielectric strength
    2.5 kV for 1 mA/1 minute at 50 Hz conforming to IEC 61812-1
    standards
    EN 50081-1/2
    EN 50082-1/2
    IEC 60669-2-3
    IEC 61812-1
    directives
    89/336/EEC - electromagnetic compatibility
    73/23/EEC - low voltage directive
    93/68/EEC - low voltage directive
    product certifications
    CSA
    cULus
    GL
    ambient air temperature for storage
    -22...140 °F (-30...60 °C)
    ambient air temperature for operation
    -4...140 °F (-20...60 °C)
    IP degree of protection
    IP40 on housing conforming to IEC 60529
    IP50 on front panel conforming to IEC 60529
    IP20 on terminal block conforming to IEC 60529
    vibration resistance
    0.35 mm (f = 10...55 Hz) conforming to IEC 60068-2-6
    relative humidity
    93 % without condensation conforming to IEC 60068-2-3
    electromagnetic compatibility
    Surge immunity test (test level: 1 kV, level 3 - differential mode) conforming to IEC 61000-4-5
    Surge immunity test (test level: 2 kV, level 3 - common mode) conforming to IEC 61000-4-5
    Electrostatic discharge (test level: 6 kV, level 3 - contact discharge) conforming to IEC 61000-4-2
    Electrostatic discharge (test level: 8 kV, level 3 - air discharge) conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test (test level: 10 V/m, level 3 - 80 MHz...1 GHz) conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test (test level: 1 kV, level 3 - capacitive connecting clip) conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test (test level: 2 kV, level 3 - direct) conforming to IEC 61000-4-4
    Conducted RF disturbances (test level: 10 V - 0.15...80 MHz) conforming to IEC 61000-4-6
    Immunity to microbreaks and voltage drops (test level: 30 % - 10 ms) conforming to IEC 61000-4-11
    Immunity to microbreaks and voltage drops (test level: 60 % - 100 ms) conforming to IEC 61000-4-11
    Immunity to microbreaks and voltage drops (test level: 95 % - 5 s) conforming to IEC 61000-4-11
    Conducted and radiated emissions, class B group 1 conforming to EN 55022
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Certificate
    Date
    Size
    Add to My Documents
    CCC Certificate Timer RE10 RE17 iRT (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/1/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 11/1/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.