USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

WIREWAY 6 x 6 RAINTIGHT TROUGHS - 3 FT

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    212.00 USD
Add to My Products Remove from My Products

  • Main
    busbar description
    Straight length
    device short name
    RDB
    enclosure type
    Rainproof enclosure indoor/outdoor
    Ice/sleet proof enclosure indoor/outdoor
    provided equipment
    Sealable removable cover
    range of product
    SQUARE-Duct
    Complementary
    enclosure material
    16 gauge steel enclosure
    length
    3 ft
    surface finish
    Grey polyester powder conforming to ANSI 49
    trunking dimension
    6 x 6 in
    Environment
    NEMA degree of protection
    NEMA 3R
    product certifications
    UL listed
    Ordering and shipping details
    Category
    01422 - RDB WIREWAY, NEMA 3R
    Discount Schedule
    PE9
    GTIN
    00785901046851
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    19
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Square-Duct Wireways (Version 1.0)
    Date 2/14/18
    Size 2.9 MB
    Digest 177 Sec. 13: Wire Management (Version 1.8)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Service Fitting Housings and Receptacle Assembly (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/1/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.