USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

WIREWAY 10 x 10 RAINTIGHT TROUGHS - 3 FT

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    382.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    busbar description
    Straight length
    device short name
    RDB
    enclosure type
    Rainproof enclosure indoor/outdoor
    Ice/sleet proof enclosure indoor/outdoor
    provided equipment
    Sealable removable cover
    range of product
    SQUARE-Duct
    Complementary
    enclosure material
    14 gauge steel enclosure
    length
    3 ft
    surface finish
    Grey polyester powder conforming to ANSI 49
    trunking dimension
    10 x 10 in
    Environment
    NEMA degree of protection
    NEMA 3R
    product certifications
    UL listed
    Ordering and shipping details
    Category
    01422 - RDB WIREWAY, NEMA 3R
    Discount Schedule
    PE9
    GTIN
    00785901046707
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    40
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 13: Wire Management (Version 1.0)
    Square-Duct Wireways (Version 1.0)
    Date 2/14/18
    Size 2.9 MB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/1/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.