USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

METERMAIN RINGLESS OH/UG 200ASURFACESOLAR

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    1,359.00 USD
Add to My Products Remove from My Products

  • Main
    product or component type
    Meter Mains
    range of product
    Homeline
    Includes
    Circuit breaker 1 2P pole 200 A, 120/240 V AC, main supply ready assembled
    Complementary
    Line Rated Current
    200 A
    short-circuit current
    22 kA
    meter socket type
    Ringless
    Mounting
    Surface outdoor
    number of spaces
    8
    number of circuits
    16
    Number of Tandem Breakers
    8
    hub type
    A
    electrical connection
    Feed-thru lugs line side
    Feed-thru lugs service ground
    Wire Size
    AWG 6...350 kcmil (aluminium/copper) line side
    AWG 8...AWG 2/0 (aluminium/copper) service ground
    Disconnect
    Service disconnect (factory installed)
    Main Breaker Rating
    200 A
    Branch Breaker Rating
    200 A
    service feed location
    OH
    UG
    bypass type
    No bypass
    Ordering and shipping details
    Category
    00048 - HOM METER MAINS
    Discount Schedule
    DE3A
    GTIN
    00785901946601
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    65
    Returnability
    Y
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.