USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

ALL-IN-ONE RINGLESS HORN OH/UG 100A

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,713.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    All-In-One
    range of product
    Homeline
    meter socket type
    Ringless
    hub type
    A
    Complementary
    Line Rated Current
    100 A
    short-circuit current
    22 kA
    Mounting
    Surface
    number of spaces
    20
    number of circuits
    40
    Number of Tandem Breakers
    20
    electrical connection
    Lugs line side
    Lugs service ground
    Disconnect
    Service disconnect (factory installed)
    Disconnect Rating
    100 A
    Branch Breaker Rating
    100 A
    service feed location
    OH
    UG
    bypass type
    Horn bypass
    Ordering and shipping details
    Category
    00148 - HOMELINE CSED DEVICES
    Discount Schedule
    DE3A
    GTIN
    00785901765066
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    42.700000000000003
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0944  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Circuit Breaker Load Centers and Enclosures Catalog (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    HOMELINE® Load Centers Brochure (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Homeline™ Combination Service Entrance Devices Circuit Breaker Installation (Version 02)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/1/18
    Size 195.3 KB
    Handout
    Date
    Size
    Add to My Documents
    125A Surface Mount CSED Handout (Version 1.0)
    Date 9/29/18
    Size 142.9 KB
    125A Semi-Flush CSED Handout (Version 1.0)
    Date 9/29/18
    Size 183.5 KB
    All-In-One Combination Service Entrance Devices (Version 1.0)
    Ringless Surface-Mount (250A Maximum) Combination Service Entrance Devices (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.