USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

InRow SC System 1 InRow SC, 1 NetShelter SX Rack 600mm, and Rear Containment

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    InRow SC System 1 InRow SC, 1 NetShelter SX Rack 600mm, and Rear Containment
    Includes
    Installation guide
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    General
    Compressor Type
    Rotary
    Air Discharge Patterns
    Horizontal
    Intake Air
    Rear Return
    Refrigerant Charge
    3.0
    Air Flow
    1200.0
    Amp Draw In-Rush
    56
    Condensate Pump Capacity
    1.3
    Input
    Number of Power Cords
    1
    Input Power
    2940 W
    Input Frequency
    60 Hz
    Rack Height
    42 U
    Input Connections
    NEMA L6-20P
    Communications & Management
    Control panel
    Multi-function LCD status and control console
    Physical
    Maximum Height
    78.41 inches (1991.0 mm)
    Maximum Width
    35.43 inches (900.0 mm)
    Maximum Depth
    50.13 inches (1273.0 mm)
    Net Weight
    729.7 lbs (331.68 kg)
    Color
    Black
    Environmental
    Storage Temperature
    32 - 104 °F (0 - 40 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 feet (0-4500 meters)
    Audible noise at 1 meter from surface of unit
    80.000 dB
    Conformance
    Standard warranty
    1 year (parts only)
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    User guide
    Date
    Size
    Add to My Documents
    InRow SC Operation (Manual) (Version 6)
    Date 3/7/19
    Size 1.3 MB
    InRow Cooling Products Unpacking Guide (Version 3)
    SC Packaged Systems Instruction Sheet (Version 0)
    InRow SC Technical Data (Manual) (Version 1)
    InRow SC Modbus Register Map (Version 2)
    Date 2/9/19
    Size 96.7 KB
    CAD
    Date
    Size
    Add to My Documents
    RACSC101-RACSC101E - InRow SC System, 1 In-Row SC, 1 Rack & Rear containment (Version 0)
    Application solutions
    Date
    Size
    Add to My Documents
    Best Practices for Deploying the InfraStruXure InRow SC (Version 0)
    UPS Power for the InfraStruXure InRow SC (Version 0)
    Guidelines for Using Rack Air Containment System with InfraStruXure InRow SC (Version 0)
    Specification for tender
    Date
    Size
    Add to My Documents
    InfraStruXure InRow SC Guide Specification (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.