USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO13040M200C 10-QO120 VP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    1,328.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    circuit breaker type
    <= 10 tandem
    cover type
    Combination flush/surface cover
    device application
    Value pack
    module type
    QOM2
    provided equipment
    1 QO13040M200C circuit breaker
    10 QO120 circuit breaker
    range of product
    QO
    Complementary
    AWG gauge
    AWG 4...250 kcmil aluminium/copper cable
    box number
    9R
    depth
    3.75 in
    height
    29.86 in
    load center type
    Main breaker
    number of spaces
    30
    short-circuit protection
    22 kA
    width
    14.25 in
    wiring configuration
    3-wire
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00184 - MISC. QO 1PH LOAD CENTERS
    Discount Schedule
    DE3A
    GTIN
    00785901264736
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    32.420000000000002
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1248  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Circuit Breaker Load Centers and Enclosures Catalog (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate Homeline and QO Value Pack (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.