USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QOU Miniature Circuit Breaker, 60A, 2P, 120/240V, 10kA, Bulk

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    84.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Miniature circuit-breaker
    range of product
    QOU
    circuit breaker type
    Standard
    circuit breaker application
    HACR and Switching Duty rated
    type of packing
    Bulk
    Complementary
    Line Rated Current
    60 A
    Number of Poles
    2P
    Interrupt Rating
    10 kA at: 120/240 V AC
    5 kA at: 48 V DC
    10 kA at: 120 V AC
    electrical connection
    Slotted box lugs, line side
    Slotted box lugs, load side
    System Voltage
    120 V AC
    120/240 V AC
    48 V DC
    mounting mode
    Unit mount
    AWG gauge
    AWG 14...AWG 2 (aluminium/copper)
    height
    4.05 in
    depth
    2.95 in
    width
    1.5 in
    tightening torque
    45 lbf.in AWG 14...AWG 2
    Environment
    product certifications
    CSA
    UL listed
    IEC
    Ordering and shipping details
    Category
    00900 - QOU BREAKERS & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901121091
    Nbr. of units in pkg.
    20
    Package weight(Lbs)
    0.64000000000000001
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1323  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    QOU Miniature Circuit Breakers and Switches Catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    Circuit Breaker QOU 10 - 60 AMP (Version 1.2)
    Date 3/6/19
    Size 341.1 KB
    Date 3/6/19
    Size 401.6 KB
    Date 3/6/19
    Size 101.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    CCC Certificate QOU Breakers 10-70A at 1P,2P,3P (Version 1.0)
    UL Certificate E84967 DIVQ QOU Breakers 10-125A at 1P,2P, (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Series 3 QOU™ Circuit Breakers and QYU™ Supplementary Protectors (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/23/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/23/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.