USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QOU Miniature Circuit Breaker, 10A, 2P, 120/240V, 10kA, Bulk

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    84.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Miniature circuit-breaker
    range of product
    QOU
    circuit breaker type
    Standard
    type of packing
    Bulk
    Complementary
    Line Rated Current
    10 A
    Number of Poles
    2P
    Interrupt Rating
    10 kA at: 120/240 V AC
    5 kA at: 48 V DC
    10 kA at: 120 V AC
    electrical connection
    Slotted box lugs, line side
    Slotted box lugs, load side
    System Voltage
    120 V AC
    120/240 V AC
    48 V DC
    mounting mode
    Unit mount
    AWG gauge
    AWG 14...AWG 2 (aluminium/copper)
    height
    4.05 in
    depth
    2.95 in
    width
    1.5 in
    Environment
    product certifications
    CSA
    IEC
    UL listed
    Ordering and shipping details
    Category
    00900 - QOU BREAKERS & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901142591
    Nbr. of units in pkg.
    20
    Package weight(Lbs)
    0.72999999999999998
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    QOU Miniature Circuit Breakers and Switches Catalog (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Specification guide
    Date
    Size
    Add to My Documents
    26 08 00.10 Start-up and Commissioning of New Products (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Series 1 QOU Circuit Breakers and Switches (Version 01)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.