USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QOU Non-Automatic Miniature Switch, 100A, 2P, 240V, 10kA

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    246.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Switch
    range of product
    QOU
    Complementary
    Line Rated Current
    100 A
    Number of Poles
    2P
    electrical connection
    Slotted box lugs, line side
    Slotted box lugs, load side
    mounting mode
    Unit mount
    AWG gauge
    AWG 12...AWG 2/0 (aluminium/copper)
    height
    4.45 in
    depth
    2.95 in
    width
    1.5 in
    Environment
    product certifications
    CSA
    UL listed
    Ordering and shipping details
    Category
    00900 - QOU BREAKERS & SWITCH
    Discount Schedule
    DE2
    GTIN
    00785901641667
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.72999999999999998
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 12/24/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.