USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO mini breaker accy, handle tie, 1 pole, 120/240 Vac, CP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    3.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Circuit Breaker Handle Tie
    type of packing
    Consumer packaging
    Complementary
    Compatible With
    QO circuit breaker, 1P
    Environment
    product certifications
    UL listed
    Ordering and shipping details
    Category
    01312 - QO ACCES/HUBS/GRD BRS
    Discount Schedule
    CPQ
    GTIN
    00047569178313
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1323  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and QOB Miniature Circuit Breakers (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CIRCUIT-BREAKER ACCESSORIES (Version 1.0)
    Date 5/16/19
    Size 408.7 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Handle Tie (3.5 x 7 in.) (Version 1)
    Date 2/25/19
    Size 116.9 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/8/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/8/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.