USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO Load Center, OEM Mounting Base, QOB - SPECIAL

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    56.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Mounting base
    Marketing Trade Name
    QO
    Complementary
    Wire Size
    AWG 12...AWG 1 (copper or aluminium)
    electrical connection
    Ring tongue
    height
    4.25 in (108 mm)
    width
    9.37 in (238 mm)
    depth
    12.24 in (311 mm)
    Ordering and shipping details
    Category
    00909 - MOUNTING BASES, S/N
    Discount Schedule
    DE3A
    GTIN
    00785901101536
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.54
    Returnability
    Y
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.