USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO Load Center, Mounting Base, Enclosure, 1PH, 60A, 2SP, No Neutral

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    34.70 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Mounting base
    Marketing Trade Name
    QO
    enclosure type
    Enclosure
    Line Rated Current
    60 A
    number of spaces
    2
    Short Circuit Current Rating
    10 kA
    Phase
    1 phase
    Ordering and shipping details
    Category
    00164 - DE2A MISC
    Discount Schedule
    DE2A
    GTIN
    00785901609964
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.14999999999999999
    Returnability
    Y
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1248  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.