USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Main Breaker, QO, 70 A, 2P, 120/240 V, 22 kA, Bolt on

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    140.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Circuit breaker
    Range
    QO
    Line Rated Current
    70 A
    System Voltage
    120/240 V AC
    Mounting Type
    Bolt-on
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Electrical Connection
    Lugs
    Frame Size
    QOM1
    Complementary
    Inturrupt Rating
    22 kA at: 120/240 V AC 50/60 Hz
    10 kA
    Wire Size
    AWG 4...AWG 2/0 (aluminium/copper)
    height
    5.09 in
    depth
    5 in
    width
    3.47 in
    load center type
    Main breaker
    Phase
    1 phase
    For Use With
    QO load center
    Homeline load center
    Environment
    Certifications
    CSA
    UL listed
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00100 - QOM-VH MAIN CB
    Discount Schedule
    DE3A
    GTIN
    00785901054719
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.25
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Circuit Breaker Load Centers and Enclosures Catalog (Version 1.0)
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Specification guide
    Date
    Size
    Add to My Documents
    26 08 00.10 Start-up and Commissioning of New Products (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.