USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Main Breaker, QO, 40 A, 2P, 120/240 V, 10 kA, Bolt on

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    201.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Circuit breaker
    Range
    QO
    Line Rated Current
    40 A
    System Voltage
    120/240 V AC
    Mounting Type
    Bolt-on
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    Primary main breaker
    Electrical Connection
    Lugs
    Frame Size
    QOM1
    Complementary
    Inturrupt Rating
    10 kA at: 120/240 V AC 50/60 Hz
    Wire Size
    AWG 12...AWG 2/0 (copper or aluminium)
    load center type
    Main breaker
    Phase
    1 phase
    For Use With
    QO load center
    Environment
    Certifications
    UL listed
    CSA
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00157 - CANADIAN QO CIRCUIT BKRS
    Discount Schedule
    DE2A
    GTIN
    00785901114857
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.27
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1411  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Brochure
    Date
    Size
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Specification guide
    Date
    Size
    Add to My Documents
    26 08 00.10 Start-up and Commissioning of New Products (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/23/19
    Size 195.3 KB
    Tripping curves
    Date
    Size
    Add to My Documents
    QOM 30A - 40A Trip Curve, 2-pole Circuit Breakers, No. 736-08 (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.