USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

MINIATURE CIRCUIT BREAKER 415V 10A

Show more characteristics >
QOH310X  has not been replaced. Please contact your customer care center for more information.
  • Price
    353.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Ordering and shipping details
    Category
    00920 - QO INTERNATIONAL SENA
    Discount Schedule
    DE2A
    Nbr. of units in pkg.
    30
    Package weight(Lbs)
    1.5
    Returnability
    N
    Country of origin
    TH
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.