USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Door Kit for CQO160M200C

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    237.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Door kit
    Marketing Trade Name
    QO
    Complementary
    product certifications
    CSA
    height
    38.5 in (978 mm)
    width
    15.31 in (389 mm)
    Ordering and shipping details
    Category
    00199 - DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    GTIN
    00785901376279
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    9.3300000000000001
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 11/10/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.