USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO LOAD Center COVER 60 SP FLUSH

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    267.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center Cover
    Marketing Trade Name
    QO
    Complementary
    Enclosure Rating
    NEMA 1 indoor
    cover type
    Flush cover
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    product certifications
    UL listed
    height
    42.13 in (1070 mm)
    width
    15.31 in (389 mm)
    Ordering and shipping details
    Category
    10001 - QO PON 1PH LC,12-60 CKT, MB N1
    Discount Schedule
    DE3A
    GTIN
    00785901087335
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1
    Returnability
    N
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  1248  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Circuit Breaker Load Centers and Enclosures Catalog (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    QO Load Centers and Circuit Breakers (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.