USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Mini Switch, QO, 100 A, 2P, 240 V, 10 kA, Bolt on

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    234.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Switch
    Range
    QO
    Line Rated Current
    100 A
    System Voltage
    240 V AC
    Mounting Type
    Bolt-on
    Number of Poles
    2P
    Electrical Connection
    Box lugs
    Complementary
    Inturrupt Rating
    10 kA at: 240 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 4...2/0 kcmil (copper or aluminium)
    height
    3.5 in
    depth
    2.91 in
    width
    1.5 in
    Environment
    Certifications
    CSA
    UL listed
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00015 - QOB CIRCUIT BREAKERS
    Discount Schedule
    DE2
    GTIN
    00785901120629
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.56000000000000005
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Compliant  - since  0701  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 2/7/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.