USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Mini CB, QO, 10 A, 1P, 120/240 V, 10 kA, Bolt on, Key

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Line Rated Current
    10 A
    System Voltage
    120/240 V AC
    Mounting Type
    Bolt-on
    Number of Poles
    1P
    Circuit Breaker Type
    Key operated
    Ratings
    Not rated
    Electrical Connection
    Pressure plate
    Complementary
    Inturrupt Rating
    10 kA at: 120/240 V AC 50/60 Hz
    Number of Panel Spaces
    1
    Wire Size
    AWG 14...AWG 10 (copper)
    AWG 14...AWG 8 (copper or aluminium)
    height
    3 in
    depth
    2.91 in
    width
    0.75 in
    Environment
    Certifications
    CSA
    UL listed
    Ambient Rating
    104 °F (40 °C)
  • Documents and Downloads

    Language
    • English
    Tripping curves
    Date
    Size
    Add to My Documents
    QO Trip Curve No. 730-01, 10A, 1- 2- 3-pole Circuit Breakers (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.