USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO mini breaker, 20 A, 3 pole, 120/240 V, 10 kA, plug in, CP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    248.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

QO320CP is replaced by:
Product
Qty
QO320
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 January 2017
1
  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Line Rated Current
    20 A
    System Voltage
    120 V AC
    120/240 V AC
    240 V AC
    48 V DC
    Mounting Type
    Plug-in
    Number of Poles
    3P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Pressure plate
    type of packing
    Consumer packaging
    Complementary
    Inturrupt Rating
    5 kA at: 48 V DC
    10 kA at: 120/240 V AC 50/60 Hz
    10 kA at: 240 V AC 50/60 Hz
    10 kA at: 120 V AC 50/60 Hz
    Number of Panel Spaces
    3
    Wire Size
    AWG 14...AWG 8 (copper or aluminium)
    height
    3 in
    depth
    2.91 in
    width
    2.25 in
    Environment
    Certifications
    CSA
    UL listed
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01330 - QO-THREE POLE BRKRS.
    Discount Schedule
    CPQ
    GTIN
    00047569071843
    Nbr. of units in pkg.
    3
    Package weight(Lbs)
    0.79000000000000004
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and QOB Miniature Circuit Breakers (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate 311095-E84967A QO(B) 1P,2P,3P (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    QO™ and QOB Combination AFCI Circuit Breaker (CAFI) (Pigtail and Plug-on Neutral) (Version 06)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/6/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 6/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.