USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO LoadCenter, Main Lug, 70A, 1PH-3W, 2 SP, NEMA1, Surface Cover

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    69.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    load center type
    Main lugs
    Line Rated Current
    70 A
    number of spaces
    2
    Short Circuit Current Rating
    10 kA
    Maximum Number of Single Pole Circuits
    2
    Maximum Number of Tandem Breakers
    0
    Phase
    1 phase
    System Voltage
    120/240 V AC
    Complementary
    Enclosure Rating
    NEMA 1 indoor
    cover type
    Surface cover
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated aluminium busbar
    Enclosure Material
    Welded sheet steel
    product certifications
    CSA
    height
    9.17 in (233 mm)
    width
    4.69 in (119 mm)
    depth
    3.11 in (79 mm)
    Ordering and shipping details
    Category
    00156 - CANADIAN LOAD CTRS
    Discount Schedule
    DE3A
    GTIN
    00785901707738
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.8599999999999999
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1423  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Circuit Breaker Load Centers and Enclosures Catalog (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    QO® Load Centers and Circuit Breakers Brochure (Version 1.0)
    Specialty Machinery Tunnel Car Wash Solutions (Version 1.0)
    Classified Circuit Breakers (Version 1.0)
    Date 9/29/18
    Size 321.5 KB
    QO Load Centers and Circuit Breakers (Version 1.0)
    Specialty Machinery In-Bay Automatic/Self Serve Car Wash Solutions Brochure (Version 1.0)
    Square D Service Upgrade Load Center (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Load Centers (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 11/27/18
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 11/27/18
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.