USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Mini CB, QO, 15 A, 2P, 120/240 V, 22 kA, Plug in, CAFI

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,068.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Arc fault detection circuit breaker
    Range
    QO
    Line Rated Current
    15 A
    System Voltage
    120 V AC
    120/240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Combination ARC-fault
    Ratings
    Not rated
    Electrical Connection
    Pressure plate
    Complementary
    Inturrupt Rating
    22 kA at: 120/240 V AC 50/60 Hz
    22 kA at: 120 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 14...AWG 8 (copper)
    AWG 12...AWG 8 (aluminium)
    height
    4.75 in
    depth
    2.91 in
    width
    1.5 in
    Environment
    Certifications
    CSA
    UL listed
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    06303 - QO SINGLE POLE ARC FAULT CIRCUIT BREAKER
    Discount Schedule
    DE2A
    GTIN
    00785901225881
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.29999999999999999
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and QOB Miniature Circuit Breakers (Version 1.0)
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Digest 178 Catalog 07: Miniature and Molded Case Circuit Breakers (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate 2661591 QO-CAFI 2P (Version 1.0)
    Date 9/29/18
    Size 98.6 KB
    CIRCUIT BREAKERS, MOLDED CASE AND CIRCUITBREAKER ENCLOSURES, ARC-FAULT CIRCUIT INTERRUPTERS, COMBINATION TYPE (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Two Pole QO and QOB Combination AFCI Circuit Breaker (CAFI) (Version 3)
    QO and QOB Combination AFCI Circuit Breaker (CAFI) Pigtail and Plug-on Neutral (Version 5)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.