USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO mini breaker, 15 A, 2 pole, 120/240 V, 10 kA, plug in, CP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    67.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Line Rated Current
    15 A
    System Voltage
    120 V AC
    120/240 V AC
    48 V DC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Pressure plate
    type of packing
    Consumer packaging
    Complementary
    Inturrupt Rating
    5 kA at: 48 V DC
    10 kA at: 120/240 V AC 50/60 Hz
    10 kA at: 120 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 14...AWG 8 (copper or aluminium)
    height
    3 in
    depth
    2.91 in
    width
    1.5 in
    Environment
    Certifications
    CSA
    UL listed
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    01341 - QO 2 POLE BULK BRKRS15-60A
    Discount Schedule
    CPQ
    GTIN
    00047569008948
    Nbr. of units in pkg.
    5
    Package weight(Lbs)
    0.53000000000000003
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    Compliant  - since  1323  -  Schneider Electric declaration of conformity
    Schneider Electric declaration of conformity
    REACh
    Reference contains SVHC above the threshold  -  Go to CaP for more details
    Go to CaP for more details
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and QOB Miniature Circuit Breakers (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate 311095-E84967A QO(B) 1P,2P,3P (Version 1.0)
    Certificate 1160039 QO(B) 1P,2P,3P (Version 1.1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/6/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 6/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.