USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Mini CB, QO, 100 A, 2P, 120/240 V, 10 kA, Plug in, 50Deg

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    227.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Line Rated Current
    100 A
    System Voltage
    120 V AC
    120/240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    2P
    Circuit Breaker Type
    Standard
    Ratings
    HACR rated
    Electrical Connection
    Box lugs
    Complementary
    Inturrupt Rating
    10 kA at: 120/240 V AC 50/60 Hz
    10 kA at: 120 V AC 50/60 Hz
    Number of Panel Spaces
    2
    Wire Size
    AWG 4...AWG 2/0 (copper or aluminium)
    height
    3.5 in
    depth
    2.91 in
    width
    1.5 in
    Environment
    Certifications
    CSA
    UL listed
    Ambient Rating
    122 °F (50 °C)
    Ordering and shipping details
    Category
    00080 - QO SPECIALTY CB,1&2 POLE
    Discount Schedule
    DE2A
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.71999999999999997
    Returnability
    N
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and QOB Miniature Circuit Breakers (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    Certificate 1160039 QO(B) 1P,2P,3P (Version 1.0)
    Certificate 311095-E84967A QO(B) 1P,2P,3P (Version 1.0)
    Certificate 20150616-E84967 QO(B) 1P,2P,3P (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    QO™ 60-110 A and QOVH 40-110 A Ring Terminal (Version 1.0)
    Tripping curves
    Date
    Size
    Add to My Documents
    QO Trip Curve No. 730-01, 10A, 1- 2- 3-pole Circuit Breakers (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.