USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Molded Case Switch, QO, 60 A, 1PH, 240 V, 22 kA, A/C, CP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    161.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Switch
    Weatherproof enclosure
    Range
    QO
    Line Rated Current
    60 A
    System Voltage
    240 V AC
    type of packing
    Consumer packaging
    Color
    Grey
    Complementary
    Inturrupt Rating
    22 kA
    height
    6.5 in (165 mm)
    depth
    3.9 in (99 mm)
    width
    4.65 in (118 mm)
    Phase
    1 phase
    Indoor/Outdoor Use
    Enclosed outdoor
    For Use With
    Air conditioner
    Environment
    Certifications
    UL listed
    Ambient Rating
    104 °F (40 °C)
    NEMA Enclosrue Rating
    NEMA 3R
    Ordering and shipping details
    Category
    01337 - AC DISC. AND FUSIBLE P/OUT
    Discount Schedule
    CPS
    GTIN
    00047569517693
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3.0600000000000001
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Air Conditioning Disconnects Molded Case Switch (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CSA Certificate 025490 4652-04 Miscellaneous Switches 9422 (Version 1.0)
    UL Certificate E84967 DIVQ QOU Breakers 10-125A at 1P,2P, (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Repairing Air Conditioning Disconnects (Version 1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.