USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO load center accy, clamp, CP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    3.80 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Product
    Clamp
    Marketing Trade Name
    QO
    Complementary
    type of packing
    Bulk
    height
    0.594 in
    width
    3.75 in
    Ordering and shipping details
    Category
    01312 - QO ACCES/HUBS/GRD BRS
    Discount Schedule
    CPQ
    GTIN
    00047569494628
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.02
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and QOB Miniature Circuit Breakers (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    CIRCUIT BREAKERS-Accessories (Version 1.0)
    Date 3/26/19
    Size 116.9 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    QO1LO Handle Clamp (Version 1)
    Date 2/25/19
    Size 60.2 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/6/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 6/6/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.