USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO LoadCenter, Main Lugs, 30A, 1PH-3W, 1SP, NEMA 1, Surface Cover

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    41.70 USD
Add to My Products Remove from My Products

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    load center type
    Main lugs
    Line Rated Current
    30 A
    number of spaces
    1
    Short Circuit Current Rating
    10 kA
    Maximum Number of Single Pole Circuits
    1
    Maximum Number of Tandem Breakers
    0
    Phase
    1 phase
    System Voltage
    120/240 V AC
    Complementary
    Wire Size
    AWG 12...AWG 10 (aluminium)
    AWG 14...AWG 10 (copper)
    Enclosure Rating
    NEMA 1 indoor
    cover type
    Surface cover
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    box number
    1
    product certifications
    CSA
    UL listed
    height
    2.95 in (75 mm)
    width
    6.38 in (162 mm)
    depth
    2.95 in (75 mm)
    Ordering and shipping details
    Category
    00156 - CANADIAN LOAD CTRS
    Discount Schedule
    DE3A
    GTIN
    00785901626589
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.76
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Load Centers (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.