USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO LoadCTR, MainLugs, 225A, 1PH-3W, 42SP, NEMA1, Incl.Gnd.Bar, PON, Comb. CV, VP

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    1,239.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Load Center value pack
    Marketing Trade Name
    QO
    load center type
    Main lugs
    Line Rated Current
    225 A
    number of spaces
    42
    Short Circuit Current Rating
    65 kA
    Maximum Number of Single Pole Circuits
    42
    Maximum Number of Tandem Breakers
    0
    Phase
    1 phase
    Complementary
    Wire Size
    AWG 6...300 kcmil (aluminium/copper)
    Enclosure Rating
    NEMA 1 indoor
    cover type
    Combination flush/surface cover
    Grounding Bar
    Grounding bar included (not installed)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    11
    provided equipment
    Circuit breaker 3 1P 20 A 120 V AC downstream
    Circuit breaker 2 2P 30 A 120/240 V AC downstream
    Load center 1 42P 225 A 120/240 V AC
    product certifications
    UL listed
    height
    37.99 in (965 mm)
    width
    14.25 in (362 mm)
    Ordering and shipping details
    Category
    00184 - MISC. QO 1PH LOAD CENTERS
    Discount Schedule
    DE3A
    GTIN
    00785901986188
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    35.420000000000002
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 01: Load Centers (Version 1.0)
    Digest 177-Sec.01 - See new file 0100CT1901_SEC-01 (Version 1.8)
    Certificate
    Date
    Size
    Add to My Documents
    UL Certificate Homeline and QO Value Pack (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.