USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO LoadCenter, Main Breaker, 200A, 1PH-3W, 40SP, NEMA 1, Ftry. Gnd.Bar

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,076.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    load center type
    Main breaker
    Line Rated Current
    200 A
    number of spaces
    40
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    40
    Maximum Number of Tandem Breakers
    0
    Phase
    1 phase
    Complementary
    Wire Size
    AWG 4...250 kcmil (aluminium/copper)
    Enclosure Rating
    NEMA 1 indoor
    cover type
    Order separately
    Grounding Bar
    Grounding bar (factory installed)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    10
    product certifications
    UL listed
    height
    858 mm
    width
    14.25 in (362 mm)
    Ordering and shipping details
    Category
    00001 - QO 1PH LC,12-42 CKT,NEMA1
    Discount Schedule
    DE3A
    GTIN
    00785901630142
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    21.640000000000001
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Circuit Breaker Load Centers and Enclosures Catalog (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    Specialty Machinery Tunnel Car Wash Solutions (Version 1.0)
    QO® Load Centers and Circuit Breakers Brochure (Version 1.0)
    Classified Circuit Breakers (Version 1.0)
    Date 9/29/18
    Size 321.5 KB
    QO Load Centers and Circuit Breakers (Version 1.0)
    Specialty Machinery In-Bay Automatic/Self Serve Car Wash Solutions Brochure (Version 1.0)
    Square D Service Upgrade Load Center (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Load Centers (Version 1)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Handout
    Date
    Size
    Add to My Documents
    Square D® Residential Products (Version 1.0)
    Date 9/29/18
    Size 35.6 KB
    Back Up Power Solutions (Version 1.0)
    Date 9/29/18
    Size 417.4 KB
    Square D® Residential Products (Version 1.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.