USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO14060M200 REPLACEMENT INTERIOR

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1,075.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Load Center Interior
    range of product
    QO
    load center type
    Main breaker
    Line Rated Current
    200 A
    Number of Spaces
    40
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    60
    Maximum Number of Tandem Breakers
    20
    Phase
    1 phase
    System Voltage
    120/240 V AC
    Complementary
    Grounding Bar
    Grounding bar (ordered separately)
    Busbar Material
    Tin plated copper busbar
    product certifications
    UL listed
    Ordering and shipping details
    Category
    00199 - DE5 MISC. SERVICE PARTS
    Discount Schedule
    DE5
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    3
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.