USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO LoadCenter, Main Breaker, 125A, 1PH-3W, 32SP, NEMA 1

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    1,002.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    load center type
    Main breaker
    Line Rated Current
    125 A
    number of spaces
    32
    Short Circuit Current Rating
    22 kA
    Maximum Number of Single Pole Circuits
    32
    Maximum Number of Tandem Breakers
    0
    Phase
    1 phase
    System Voltage
    120/240 V AC
    Complementary
    Wire Size
    AWG 6...AWG 2/0 (aluminium/copper)
    Enclosure Rating
    NEMA 1 indoor
    cover type
    Order separately
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    8
    product certifications
    UL listed
    height
    661 mm
    width
    14.25 in (362 mm)
    Ordering and shipping details
    Category
    00001 - QO 1PH LC,12-42 CKT,NEMA1
    Discount Schedule
    DE3A
    GTIN
    00785901193388
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    15.51
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.