USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Value Pack, Load Center, QO Quik Grip, Main Lug, Plug On N, 24SP, 125A, NEMA1

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    793.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Load Center value pack
    Marketing Trade Name
    QO
    load center type
    Main lugs
    Line Rated Current
    125 A
    number of spaces
    24
    Short Circuit Current Rating
    10 kA
    Maximum Number of Single Pole Circuits
    24
    Maximum Number of Tandem Breakers
    0
    Phase
    1 phase
    System Voltage
    120/240 V AC
    Complementary
    Wire Size
    AWG 6...AWG 2/0 (aluminium/copper)
    Enclosure Rating
    NEMA 1 indoor
    Grounding Bar
    Grounding bar (factory installed)
    Busbar Material
    Copper busbar
    Enclosure Material
    Welded sheet steel
    Cover Finish
    Baked enamel grey
    box number
    7Q
    provided equipment
    Load center 1 24P 125 A 120/240 V AC
    Circuit breaker 3 1P 20 A 120 V AC downstream
    Circuit breaker 2 2P 30 A 120/240 V AC downstream
    Circuit breaker 1 125 A 120/240 V AC main supply ready assembled
    Qwik grip assembly kit 1
    product certifications
    UL listed
    height
    531 mm
    width
    14.25 in (362 mm)
    depth
    3.74 in (95 mm)
    Ordering and shipping details
    Category
    00184 - MISC. QO 1PH LOAD CENTERS
    Discount Schedule
    DE3A
    GTIN
    00785901626428
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    23.100000000000001
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Circuit Breaker Load Centers and Enclosures Catalog (Version 1.0)
    CAD
    Date
    Size
    Add to My Documents
    QO QWIK GRIP PON LC N1 1PH ML 125A (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    QO™ and Homeline™ Load Centers (Version 1)
    Handout
    Date
    Size
    Add to My Documents
    QO Plug-on Neutral Load Centers with Qwik-Grip Wire Management System (Version 1.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.