USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Mini CB, QO, 20 A, 1P, 120/240 V, 10 kA, Plug in, PLILC

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    285.00 USD
Add to My Products Remove from My Products

  • Main
    Product
    Miniature circuit-breaker
    Range
    QO
    Line Rated Current
    20 A
    System Voltage
    120/240 V AC
    Mounting Type
    Plug-in
    Number of Poles
    1P
    Ratings
    Switching Duty rated
    Electrical Connection
    Box lugs
    Complementary
    Inturrupt Rating
    10 kA at: 120/240 V AC 50/60 Hz
    Number of Panel Spaces
    1
    Wire Size
    AWG 12...AWG 2 (aluminium)
    height
    4.55 in
    depth
    2.91 in
    width
    0.75 in
    Environment
    Certifications
    CSA
    UL listed
    Ambient Rating
    104 °F (40 °C)
    Ordering and shipping details
    Category
    00026 - QO- PLILC BREAKERS - INTELLIGENT LOAD CENTER
    Discount Schedule
    DE2A
    GTIN
    00785901446477
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.47000000000000003
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    QO™ and QOB Miniature Circuit Breakers (Version 1.0)
    Brochure
    Date
    Size
    Add to My Documents
    A Guide to Your Square D Electrical Distribution System (Version 2.0)
    Specification guide
    Date
    Size
    Add to My Documents
    26 08 00.10 Start-up and Commissioning of New Products (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    QO-PLILC (Plug-on) Powerlink Remotely Operated Circuit Breakers (Version 1)
    Tripping curves
    Date
    Size
    Add to My Documents
    QO Trip Curve No. 730-03, 20A, 1-pole Circuit Breaker (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.