USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric QO120M10050 Picture
Discontinued

Schneider Eletric QO120M10050 Picture
Discontinued

QO LoadCenter, Main Breaker, 100A, 50A MB, 1PH-3W, 20SP, NEMA1

Show more characteristics >
QO120M10050  has not been replaced. Please contact your customer care center for more information.
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    load center type
    Main breaker
    Line Rated Current
    100 A
    number of spaces
    20
    Phase
    1 phase
    System Voltage
    120/240 V AC
    Complementary
    Enclosure Rating
    NEMA 1 indoor
    cover type
    Order separately
    Electrical Connection
    Lugs
    Grounding Bar
    Grounding bar (ordered separately)
    electrical connection
    Lugs
    wiring configuration
    3-wire
    4-wire
    Busbar Material
    Tin plated copper busbar
    Enclosure Material
    Welded sheet steel
    height
    17.91 in (455 mm)
    width
    14.25 in (362 mm)
    Ordering and shipping details
    Category
    00001 - QO 1PH LC,12-42 CKT,NEMA1
    Discount Schedule
    DE3A
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    11.800000000000001
    Returnability
    N
    Country of origin
    US
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.