USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

QO LoadCenter, PoN, main lugs, 125 A, 1 PH, 20 SP, NEMA1, wide gutter, gndbar

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    Product
    Load Center
    Marketing Trade Name
    QO
    load center type
    Main lugs
    Line Rated Current
    125 A
    number of spaces
    20
    Short Circuit Current Rating
    65 kA
    Maximum Number of Single Pole Circuits
    20
    Maximum Number of Tandem Breakers
    4
    Phase
    1 phase
    Complementary
    Enclosure Rating
    NEMA 1
    box number
    14
    height
    20.92 in
    width
    14.25 in
    depth
    3.75 in
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.